Product Description
- Snap-in magnetic catch for sheet metal applications
WARNING: This product can expose you to acrylonitrile, butadiene, styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
ABS
Finish
White
Weight of Item (g)
18
Length or Depth of Item when closed (mm)
14
Length or Depth of Item when closed (in)
0.5625
Length or Depth of Item when open (mm)
14
Length or Depth of Item when open (in)
0.5625
Height of Item (mm)
64
Height of Item (in)
2.5625
Width of Item (mm)
10
Width of Item (in)
0.4375
Magnetic Force (kg)
6
Magnetic Force (lbs)
13.1
Sealed
N
Snap-in
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files