Product Description
- Sleek design
- Magnet is covered with silicone rubber, preventing scratches to the wall
Product Specifications
Material
Aluminum Alloy
Finish
White
Weight of Item (g)
28
Length or Depth of Item when closed (mm)
30.4
Length or Depth of Item when closed (in)
1.25
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
30
Width of Item (in)
1.1875
Load Capacity (kg)
1
Load Capacity (lbs)
2.2
Mounting Type
Surface mount
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant