UHG-75MCE

Low Profile Heavy Duty Caster - UHG-75MCE

MSRP:
$0.00 USD
(No reviews yet) Write a Review
UHG-75MCE

Low Profile Heavy Duty Caster - UHG-75MCE

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Steel
    Finish
    Clear Zinc Chromate (Trivalent Chromium)
    Weight of Item (g)
    1625
    Length or Depth of Item when closed (mm)
    101.5
    Length or Depth of Item when closed (in)
    4
    Height of Item (mm)
    107
    Height of Item (in)
    4.25
    Width of Item (mm)
    100
    Width of Item (in)
    3.9375
    Load Capacity (kg)
    612
    Load Capacity (lbs)
    1347
    Wheel Type
    Single Wheel
    Locking Type (Brake)
    N
    Are Fasteners Included
    N
    Are Fasteners Required
    Y
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 2
    Downloadable Files

    Related Products

    Low Profile Heavy Duty Caster  - UHG-65MC

    $200.00
    Low Profile Heavy Duty Caster  - UHG-50MCE

    $198.00
    Low Profile Heavy Duty Caster  - UHG-50PB

    $108.00
    Low Profile Heavy Duty Caster  - UHG-100MC

    $472.00
    Low Profile Heavy Duty Caster  - UHG-80MC

    $0.00