Product Description
- Choose the perfect length for your storage needs.
- A creative storage solution for bulky items.
- Take advantage of deep, recessed spaces.
Product Specifications
Material
303 and 304 Stainless Steel
Finish
Mirrored
Weight of Item (g)
56
Length or Depth of Item when open (mm)
55
Length or Depth of Item when open (in)
2.17
Height of Item (mm)
26
Height of Item (in)
1.02
Width of Item (mm)
48
Width of Item (in)
1.89
Load Capacity (kg)
21.4
Load Capacity (lbs)
47
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Raised countersunk head tapping screw 4×20 (SUS)
Downloadable Files