1

Linear Guides & Rails

Multi-linear motion mechanisms assist with fine adjustments in devices, such as conveyor guide position units, allowing for smooth and precise positioning while supporting guide bars.


Multi-Roller Linear Guide - MLGX

ELEVATE YOUR PERFORMANCE with the MLGX Multi-Roller Linear Guide. Its unique “Dual-X design” features 45°angled roller bearings that create consistent contact with the rail, ensuring smooth and stable motion even when operating under a moment load. It can also be mounted in various orientations while maintaining its level of performance.


Multi-Roller Linear Guide - MLG20

The MLG20 features a unique "multi-roller" mechanism, enabling smooth movement and reliable performance. It has successfully passed a 300,000 cycle test, involving 100 mm round trips at a speed of 200 mm per second. It is compatible with motor drives, enhancing its versatility. Additionally, a 100 mm rail type and a shorter guide block are now available, with the compact block design increasing the travel length by 13 mm for improved efficiency.


Multi-Roller Linear Guide (Slim Type) - MLG-13

 The MLG-13 slim type guide rail, with a width of just 13 mm, features a unique "multi-roller" mechanism that allows for smooth movement. It has passed a rigorous 300,000 cycle test, involving round trips of 100 mm at 200 mm per second. Additionally, it is compatible with motor drives, as it eliminates ball creep, ensuring reliable performance in motorized applications.


Linear Guide - LGB

The LGB Guide Block is equipped with a bearing roller that ensures smooth movement, due to its design incorporating a plastic outer ring, which also reduces noise during operation. Additionally, the clearance between the guide rail and guide block offers versatility, allowing for adaptable use in various applications.