1

LIN-X600 & LIN-X450, Lateral Opening Door System for Cabinets

The distinctive LIN-X lateral opening hardware allows you to reinvent cabinetry, eliminate dead space, and increase access to blind corners or islands. The unique movement of the LIN-X allows for a compact opening clearance. Integrated dampers provide a smooth and quiet closing of the door.

LIN-X450

LIN-X600


A wonderful, space saving system that will open the cabinet door with minimal required clearance. The LIN-X450 is the smallest version of the LIN-X family that is available in 4 different sizes all the way to full size doors.


The LIN-X600 features a unique and innovative design where the doors completely move out of the way when opened, providing full access to the interior without obstructing the space. The overlay installation is flush with the walls on both sides, creating a sleek and seamless look. A built-in damper ensures smooth, quiet operation by preventing the doors from slamming shut. Additionally, the LIN-X600 is easy to install, utilizing the same type of surface installation as a concealed mounting plate hinge, making it both functional and user-friendly.