1

LIN-X1000 & LIN-X800 Lateral Door System

LIN-X1000 (198 lb. Doors)

LIN-X800 (88 lb. Doors)


Sugatsune's LIN-X1000 Lateral Door Opening System is designed to provide smooth movement with a soft-close feature that operates on large doors weighing up to 200-lbs. Providing 4-way adjustability to ensure a flush, clean look when closed, the LIN-X-1000 allows doors up to 43 5/16” wide to swing open in a small radius making it a great application for custom pantry doors, storage rooms or other applications where space may be a constraint.


The LIN-X800 offers a versatile solution for doors with its lateral opening mechanism, enabling doors to swing out laterally within a small radius—ideal for tight front space applications. This hinge provides 4-way adjustability, allowing for vertical, horizontal, depth, and parallel adjustments. The built-in dampers ensure smooth and soft-closing movement, making it suitable for various applications such as closet entryways, large pantry doors, storage, hidden rooms, and L-shaped corner spaces. The hardware is non-handed, accommodating both left- and right-opening doors. While designed for overlay installation, it can also be installed flush with the surrounding cabinet or wall.