Product Description
- Left and Right handed available
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
170
Length or Depth of Item when closed (mm)
14
Length or Depth of Item when closed (in)
0.551
Height of Item (mm)
100
Height of Item (in)
3.937
Width of Item (mm)
60
Width of Item (in)
2.362
Load Capacity (kg/pr)
30
Load Capacity (lbs/pr)
66
Knuckles
2
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files