Product Description
- Reduces the effort to open lid/door.
- External surface mounted.
- Soft-closing.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
430 Stainless Steel
Finish
Light Grey
Weight of Item (g)
800
Length or Depth of Item when closed (mm)
178
Length or Depth of Item when closed (in)
7.0625
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
100
Width of Item (in)
3.9375
Max. Torque (kgf-cm/ea)
91
Min. Torque (kgf-cm/ea)
91
Mounting Type
Outside back mount
Holes
8
Adjustable
Y
Max. Opening Angle (?)
110
Max. Opening Angle (degree)
110
Dampening Direction
Closing
Peak Torque Angle (°)
20
Torque Tolerance
+-10%
Torque Adjustment Range
+-11%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 or #10 self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Downloadable Files