HG-PA272-50

Lift Assist Hinge (Back Mount)- HG-PA272-50

MSRP:
$525.00 USD
(No reviews yet) Write a Review
HG-PA272-50

Lift Assist Hinge (Back Mount)- HG-PA272-50

MSRP:
$525.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
430 Stainless Steel
Finish
Natural
Weight of Item (g)
2820
Length or Depth of Item when closed (mm)
274
Length or Depth of Item when closed (in)
10.74
Height of Item (mm)
56
Height of Item (in)
2.2
Width of Item (mm)
182
Width of Item (in)
7.17
Max. Torque (kgf-cm/ea)
510
Max. Torque (lbs-in/ea)
442
Min. Torque (kgf-cm/ea)
510
Min. Torque (lbs-in/ea)
442
Mounting Type
Outside Back Mounted
Holes
12
Adjustable
Y
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Dampening Direction
Closing
Torque Tolerance
+-10%
Torque Adjustment Range
+-5%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
6mm Screw
Is NSF Compliant
N
Downloadable Files

Related Products

Lift Assist Hinge (Back Mount)- HG-PA272-35

$500.00
Lift Assist Hinge (Inside Mount)  - HG-PA230-20

$136.84
Lift Assist Hinge (Surface Mount)  - HG-PA200-15

$203.50
Lift Assist Hinge (Inside Mount)  - HG-PA230-25

$138.16