Product Description
- Soft opening hinge, push latch sold separetely
- Built in damper for soft opening
- Sold as a set
- For inset applications
- 105 degrees opening angle
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Stainless Steel
Finish
Black
Weight of Item (g)
42
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
13.2
Height of Item (in)
0.5625
Width of Item (mm)
43
Width of Item (in)
1.75
Mounting Type
Under Panel Mount
Knuckles
1
Adjustable
N
Max. Opening Angle (?)
105
Max. Opening Angle (degree)
105
Dampening Direction
Opening
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files