S-YT02R

Lid Support Stay R (Heavy Duty) - S-YT02R

(No reviews yet) Write a Review
S-YT02R

Lid Support Stay R (Heavy Duty) - S-YT02R

(No reviews yet) Write a Review
Quantity:
Buy Product Adding to cart… The item has been added
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    304 Stainless Steel
    Finish
    Plain
    Weight of Item (g)
    118
    Length or Depth of Item when closed (mm)
    150
    Length or Depth of Item when closed (in)
    5.9375
    Height of Item (mm)
    45
    Height of Item (in)
    1.8125
    Width of Item (mm)
    37
    Width of Item (in)
    1.5
    Door Max. Torque (kg-cm)
    40
    Door Max. Torque (lbs-in)
    34
    Soft Closing
    N
    Self-Closing
    N
    Open/Lift Assist
    Y
    Hold Open Catch
    N
    Adjustable
    N
    Are Fasteners Included
    N
    Are Fasteners Required
    Y
    Fasteners Type
    4 mm screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 3
    Downloadable Files

    Related Products

    Lid Support Stay R, (Heavy Duty) Side Mount  - S-YT02R-RT

    $34.10
    Lid Support Stay L (Heavy Duty)  - S-YT02L

    $32.00
    Lid Support Stay R (Light Duty)  - S-YT01R

    $32.00
    Lid Support Stay R, (Light Duty) Side Mount  - S-YT01R-RT

    $39.20
    Lid Support Stay L, (Heavy Duty) Side Mount  - S-YT02L-RT

    $34.10