Product Description

Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
117
Length or Depth of Item when closed (mm)
120
Length or Depth of Item when closed (in)
4.75
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
36.5
Width of Item (in)
1.4375
Door Max. Torque (kg-cm)
40
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N