Product Description
- Ideal in high corrosive environments and machinery applications
- Designed for applications where a heavy duty handles is required
- Recommended screw size: M8
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
665
Length or Depth of Item when closed (mm)
75
Length or Depth of Item when closed (in)
3
Height of Item (mm)
400
Height of Item (in)
15.75
Width of Item (mm)
25
Width of Item (in)
1
CC Length (mm)
316
CC Length (in)
12.4375
Bar Diameter (mm)
25
Bar Diameter (in)
1
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209 COMPLIAT 1/25/21
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files