Product Description
- Sliding door handle with latch function
- Latch releases when the door is pulled
- Flexible design options by selecting pipe & bracket parts separately
WARNING: This product can expose you to chemicals including carbon fiber dust (when cut, ground, or sanded) and Bisphenol A (BPA), styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Carbon
Finish
Black
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
600
Height of Item (in)
23.625
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
640
CC Length (in)
25.1875
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files