Product Description
Product Specifications
Material
Aluminum Alloy
Finish
Black
Weight of Item (g)
1770
Length or Depth of Item when closed (mm)
103.5
Length or Depth of Item when closed (in)
4.125
Height of Item (mm)
600
Height of Item (in)
23.625
Width of Item (mm)
40
Width of Item (in)
1.625
CC Length (mm)
110
CC Length (in)
4.3125
Bar Diameter (mm)
40
Bar Diameter (in)
1.5625
Back-to-Back Option
N
Bar Shape
Triangle
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files