Invisible Hinges Templates by Denpo
We know quality is your priority—that’s why Denpo reusable routing templates are a must-have for every craftsman. Designed specifically for the HES Concealed Hinge series, these templates are crafted from durable wood, aluminum, and steel to ensure fast, accurate installations. Adjustable full-set door versions are also available to help you streamline the process without compromising precision or craftsmanship.
For Doors
Surface Mount Hinges
While Sugatsune’s surface mount HES2S hinges are already easy to install, these templates make door-side routing even more efficient. With the hinge mounted on the frame side, the templates simplify the door preparation process—speeding up installation while maintaining a high-quality finish.
For Cabinets
Full Door Sets
If saving time without sacrificing quality is your priority, these full-set templates are the perfect solution. Simply measure once, then repeat precise, high-quality installations until you need to readjust the template—it’s that easy.