MC-IT5

Install Tool For Metal Clips MC-F5 & MC-M5 - MC-IT5

MSRP:
$101.42 USD
(No reviews yet) Write a Review
MC-IT5

Install Tool For Metal Clips MC-F5 & MC-M5 - MC-IT5

MSRP:
$101.42 USD
(No reviews yet) Write a Review
Quantity:
Product Description
    For installation of self tapping male MC-M5 and female MC-F5 or MC-F1 into plywood or similar. Use battery drill with correct torque setting.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
11
Length or Depth of Item when closed (mm)
49
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
16
Width of Item (in)
0.6875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Strike Plate For MC-158, MC-159, MC-159-8, MC-159-SUS, MC-YN015SP, MC0083-N, MC-YC-06- MC-YN001U

$1.18