Product Description
- For upward-opening flap doors.
- Soft-close feature prevents slamming. Soft-closing speed is adjustable.
- Flap door retracts inside cabinet, allowing other cabinets to be installed on top.
- NSDX soft-down stay successfully passed 30,000 open/close private cycles test.
- Operating temperature: 32°F ~ 104°F
Product Specifications
Material
STEEL, ZINC ALLOY
Finish
NICKEL
Weight of Item (g)
1912
Length or Depth of Item when closed (mm)
482.6
Length or Depth of Item when closed (in)
19
Height of Item (mm)
206
Height of Item (in)
8.11
Width of Item (mm)
0
Width of Item (in)
0
Load Capacity (kg)
2.5
Load Capacity (lbs)
5.5
Max. Door Width (mm)
600
Max. Door Width (in)
23.625
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Door Weight (kg)
2.5
Max. Door Weight (lbs)
5.5
Min. Door Weight (kg)
1.4
Min. Door Weight (lbs)
3.1
Door Max. Torque (kg-cm)
70
Door Max. Torque (lbs-in)
60
Door Min. Torque (kg-cm)
20
Door Min. Torque (lbs-in)
17
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
PAN HEAD SCREW WITH CAPTIVE WASHER - M4 X 6MM,TRUSS HEAD SCREW - M4 X 5MM,BIND HEAD TAPPING SCREW - 3.5 X 16MM,RAISED COUNTERSUNK HEAD TAPPING SCREW - 3.5 X 16MM
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files