Product Description
- Suitable for high temperature environments up to 250°C (482°F)
- Optional counterplates: - MC-JM49 - AS-68
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
11
Length or Depth of Item when open (mm)
7
Length or Depth of Item when open (in)
0.3125
Height of Item (mm)
11
Height of Item (in)
0.4375
Width of Item (mm)
39
Width of Item (in)
1.5625
Magnetic Force (kg)
5.1
Magnetic Force (lbs)
11
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm Self PanheadTapping
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files