HG-T30S15, Dual Axis Torque Hinge
Companies today are quickly migrating to tablet and screen-based point of sale systems that make it easy to show customers their order items, price total, and take their signature. Sugatsune hardware is helping to make it exceptionally easy to use these screens and monitors. With The HG-T30S15 swivel position hinge, you can fully rotate your screen and tilt it 360 degrees. This multi-axis friction hinge has the ability to retain its position, so it won’t swivel or tilt unintentionally.
How Does it Hold in any Position?
Multi-axis torque hinges use friction to offer resistance to motion. Moving the flap or cover causes friction, which results in its free-stop functionality. This functionality allows it to stop at any angle without any separate stopper or extra component.
What are Suitable Applications?
Swivel position multi-axis friction hinges are frequently used for ordering kiosks, information monitor screens, medical diagnostic device monitors, manufacturing control panels, flat panel displays, and interactive touch screens. Because they hold equipment in place, they are perfect for allowing workers to focus on other tasks while keeping their hands free.
3 Advantages of Swivel Position Multi-Axis Friction Hinges:
Efficiency
Swivel position multi-axis friction hinges allow the lid or flap to hold at any angle without the need for some type of stopper to hold in place.
Design
With a swivel position multi-axis friction hinge, multiple component designs can be simplified without the need for additional support.
Safety
With a swivel position hinge, there is no risk of potential injury caused by accidental closing. Its multi-axis friction hinge holds reliably in the position where it is set.
PRODUCT SPECIFICATIONS
| HEIGHT | 1.18″ / 29.97mm |
| WIDTH | 2.03″ / 51.56mm |
| DEPTH | 2.36″ / 59.94mm |
| BASE MATERIAL | 430 Stainless Steel |
| FINISH | Polished |
| TILTING TORQUE | 16.5 lbs/inch |
| SWIVELING TORQUE | 13lbs/inch |
| FREE STOP | 0 degrees~200 degrees tilting / 360-degree swivel rotating |
| PRODUCT NUMBER | HG-T30S15 |
Sugatsune: Precision-Engineering Since 1930
Now you can create full 360-degree tilt and swivel applications with a specialty swivel position multi-axis friction torque hinge from the most trusted source worldwide for original hardware solutions since 1930. Visit our digital resources, featuring extensive product literature and downloadable CAD/BIM files, or contact our experts to find the right hinges for your commercial or industrial applications.