FLL30-1000A-SL

Height Adjustable Locking Rod With Lift Assist FLL30 - FLL30-1000A-SL

MSRP:
$710.00 USD
(No reviews yet) Write a Review
FLL30-1000A-SL

Height Adjustable Locking Rod With Lift Assist FLL30 - FLL30-1000A-SL

MSRP:
$710.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description

Our Innovative Height Adjustable Locking Pole With Lift Assist

For very specialized, highly demanding applications that require strength, durability, and convenience, such as IVs or medical carts, our height-adjustable locking rods are an ideal choice.

Here you’ll find the FLL30-1000A-SL height-adjustable locking pole with lift-assist. From our FLL line of locking poles, the FLL30-1000A-SL is the longest available locking pole with the lift-assist function. Lift-assist features a coil spring that counterbalances the weight, making operation easier. Also, its uniquely designed locking mechanism allows you to lift or lower objects with a single hand. The FLL30-1000A-SL extends to 53.14 inches and has a 44 lbs load capacity.

If you’re looking for a height-adjustable aluminum locking pole that must support heavier loads and be locked into position at varying levels, the FLL30-1000A-SL is a good option for you.

See Catalog Listing

Innovative Locking Mechanism

Our FLL Series of locking poles features an innovative locking mechanism that holds the pole in place and at any level by simply releasing your grip. This mechanism prevents undesired movement in any direction and allows for single-handed operation.

Aluminum Meets Steel For Lightweight Durability

The FLL30-1000A-SL is made from lightweight aluminum, PBT resin, and steel. This allows the unit to be strong enough for everyday use while still light enough for easy movement.

The FLL30-1000A-SL measures in at

  • Length (when closed): 39-3/8" (1000 mm) 
  • Length (when open): 53-5/32" (1350 mm)
  • Weight: 9.92 lbs (4500g)
  • Load Capacity: 44 lbs

Choose Another Size

If the FLL30-1000A-SL is too long for your use case, the FLL30-750A-SL is the perfect option. Featuring the exact innovative locking mechanism and incredible lift-assist, the difference between the 1000A and 750A is simply length.

Model#

FLL30-1000A-SL

FLL30-750A-SL

Height (when closed)

39-3/8" (1000 mm)

29-17/32" (750 mm)

Height (when open)

53-5/32" (1350 mm)

39-3/8" (1000 mm)

Weight

9.92 lbs (4500 g)

7.72 lbs (3500 g)

Load Capacity

44 lbs

44 lbs

Choose Sugatsune for Your Hardware Needs

Besides our variety of height adjustable locking poles, and our many other equipment stands and poles, at Sugatsune America we stock over 6,000 hardware components for use in residential, commercial, institutional, and industrial applications—with more products added every year in response to the needs of the thousands of project managers, architects, contractors, designers, and other developers who look to the Sugatsune brand to add value to their project. When you need durability, excellent performance, and a clean, premium look, we have you covered.

In addition, our products are designed to be highly accessible, easy to install and adjust, and, as we mentioned, very durable, even under harsh, heavy use. We are also proud to be AS9120 B and ISO 9001:2015 certified, bringing our hardware into the aviation industry and beyond.

For questions about the FLL Series, height-adjustable locking poles, or help finding the right equipment stand or pole for your project, or for any other needs you have, our product catalogs provide a lot of extra information you will find helpful. Simply contact our friendly support team at any time.

Product Specifications
Material
Anodized Aluminum, PBT Resin, Steel
Finish
Anodized Silver, Light Grey
Weight of Item (g)
4500
Length or Depth of Item when closed (mm)
1000
Length or Depth of Item when open (mm)
1350
Length or Depth of Item when open (in)
53.15
Width of Item (mm)
60
Width of Item (in)
2.36
Load Capacity (kg)
20
Load Capacity (lbs)
44
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Bolt, M10 Bolt
Is RoHS Compliant
RoHS 3
Length or Depth of Item when Closed (in)
39.37
Downloadable Files

Related Products

Height Adjustable Locking Rod With Lift Assist FLL30 - FLL30-750A-SL

$650.00
Height Adjustable Locking Rod FLL18 - FLL18-1100-SL

$350.00
Height Adjustable Locking Rod FLL18 - FLL18-700-SL

$260.00
Height Adjustable Locking Rod FLL18 - FLL18-500-SL

$240.00
Balance Adjustable Lift Assist Hinge Outside Mount  - HG-PA300-15

$392.70