Product Description

Product Specifications
Material
430 Stainless Steel, Steel, Polyacetal
Finish
Plain
Weight of Item (g)
194.9
Length or Depth of Item when closed (mm)
158.8
Length or Depth of Item when closed (in)
6.3125
Height of Item (mm)
59
Height of Item (in)
2.375
Width of Item (mm)
25.5
Width of Item (in)
1.0625
Door Max. Torque (kg-cm)
90
Door Max. Torque (lbs-in)
78
Door Min. Torque (kg-cm)
62
Soft Closing
N
Self-Closing
N
Hold Open Angle (?)
80
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N