Product Description
- Side wall mounted
- Spring mechanism assists in lifting door and holds in open position (10°~80°)
- Can be installed individually or in pairs
- Non-Handed: Can be installed on left or right side
- Does not work with concealed hinges
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
195
Length or Depth of Item when closed (mm)
158.8
Length or Depth of Item when closed (in)
6.252
Height of Item (mm)
60
Height of Item (in)
2.362
Width of Item (mm)
25.5
Width of Item (in)
1.004
Door Max. Torque (kg-cm)
90
Door Max. Torque (lbs-in)
78
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
80
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files