Product Description
- Back wall mounted
- Spring mechanism assists in lifting door and holds in open position (10°~80°)
- Can be installed individually or in pairs
- Non-Handed: Can be installed on left or right side
- Does not work with concealed hinges
Product Specifications
Material
Stainless Steel 430/POM
Finish
Plain
Weight of Item (g)
195
Length or Depth of Item when closed (mm)
127
Length or Depth of Item when closed (in)
5
Height of Item (mm)
65
Height of Item (in)
2.559
Width of Item (mm)
20.65
Width of Item (in)
0.813
Door Max. Torque (kg-cm)
120
Door Max. Torque (lbs-in)
104
Door Min. Torque (kg-cm)
90
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
80
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files