Product Description

Product Specifications
Material
430 Stainless Steel, Steel, Polyacetal
Finish
Plain
Weight of Item (g)
194.9
Length or Depth of Item when closed (mm)
127
Length or Depth of Item when closed (in)
5.0625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
20.65
Width of Item (in)
0.875
Door Max. Torque (kg-cm)
90
Door Max. Torque (lbs-in)
78
Door Min. Torque (kg-cm)
62
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
80
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N