Product Description
- Flat-shaped roller without bracket
- Sealed bearing ideal for outdoor environment
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
303 Stainless Steel
Finish
Plain
Weight of Item (g)
5900
Length or Depth of Item when closed (mm)
43
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
150
Height of Item (in)
5.9375
Width of Item (mm)
150
Width of Item (in)
5.9375
Wheel Type
Flat-Shaped Roller
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M20 X 75 mm
Fasteners Type
Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files