Product Description

Product Specifications
Material
430 Stainless Steel, POM
Finish
Plain
Weight of Item (g)
194.9
Length or Depth of Item when closed (mm)
126
Length or Depth of Item when closed (in)
5
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
20.65
Width of Item (in)
0.875
Door Max. Torque (kg-cm)
120
Door Max. Torque (lbs-in)
104
Door Min. Torque (kg-cm)
90
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
80
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N