Product Description
- Lift-assist function helps children, elderly, and disabled to open and close
- Soft-close damper eliminates panel from slamming shut on hands and fingers
- Damper function engages at low angles (does not need to be fully opened to soft-close)
- Stopper holds panel at 95° to prevent over-rotation
- Surface-mounting allows retrofit into existing countertop passages
Product Specifications
Material
STEEL, POLYACETAL
Finish
NICKEL, BROWN
Weight of Item (g)
2000
Length or Depth of Item when closed (mm)
251
Length or Depth of Item when closed (in)
9.882
Height of Item (mm)
261.4
Height of Item (in)
10.291
Width of Item (mm)
117
Width of Item (in)
4.606
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
30
Min. Panel Thickness (in)
1.188
Max. Torque (kgf-cm/ea)
355.2
Max. Torque (lbs-in/ea)
309
Min. Torque (kgf-cm/ea)
254.02
Min. Torque (lbs-in/ea)
221
Max. Opening Angle (?)
95
Max. Opening Angle (degree)
95
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5.1 X 25
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
N
Is RoHS Compliant
RoHS 3
Product Videos
Downloadable Files