Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
148
Length or Depth of Item when closed (mm)
53.5
Length or Depth of Item when closed (in)
2.125
Height of Item (mm)
51
Height of Item (in)
2.0625
Width of Item (mm)
41
Width of Item (in)
1.625
Load Capacity (kg/pr)
12
Load Capacity (lbs/pr)
26.4
Max. Door Height (mm)
900
Max. Door Height (in)
35.4375
Max. Door Width (mm)
650
Max. Door Width (in)
25.5625
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Knuckles
3
Holes
3
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant