Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
390
Length or Depth of Item when closed (mm)
800
Length or Depth of Item when closed (in)
31.5
Height of Item (mm)
18.3
Height of Item (in)
0.75
Width of Item (mm)
30
Width of Item (in)
1.1875
Mounting Type
Overmount, Undermount
Soft Closing
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files