Product Description
- Guide for garbage into waste basket
- Use with AZ-GD, AZ-GD231-HL, AZ-GD232-HL and AZ-HD.
WARNING: This product can expose you to lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
449
Length or Depth of Item when closed (mm)
94
Length or Depth of Item when closed (in)
3.75
Height of Item (mm)
114
Height of Item (in)
4.5
Width of Item (mm)
244
Width of Item (in)
9.625
Soft Closing
N
For Horizontal Installation
Y
Self-leveling Lid
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files