Product Description
Product Specifications
Material
Plastic (PE)
Finish
Yellow Zinc Chromate
Weight of Item (g)
11
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
21
Height of Item (in)
0.875
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
100
Load Capacity (lbs)
220
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M8 x 1.25 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files