Product Description
Product Specifications
Material
Plastic (PE)
Finish
Yellow Zinc Chromate
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
26
Height of Item (in)
1.0625
Width of Item (mm)
30
Width of Item (in)
1.1875
Load Capacity (kg)
150
Load Capacity (lbs)
330
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M10 x 1.5 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files