Product Description
Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
1200
Length or Depth of Item when closed (mm)
97
Length or Depth of Item when closed (in)
3.875
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
97
Width of Item (in)
3.875
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8.5 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files