2877ZN5

Glass Shelf Support - 2877ZN5

MSRP:
$17.00 USD
(No reviews yet) Write a Review
2877ZN5

Glass Shelf Support - 2877ZN5

MSRP:
$17.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Zinc Alloy
    Finish
    Chrome
    Weight of Item (g)
    17
    Length or Depth of Item when closed (mm)
    26
    Length or Depth of Item when closed (in)
    1.0625
    Height of Item (mm)
    20
    Height of Item (in)
    0.8125
    Width of Item (mm)
    20
    Width of Item (in)
    0.8125
    Max. Glass Thickness (mm)
    10
    Max. Glass Thickness (in)
    0.375
    Min. Glass Thickness (mm)
    6
    Min. Glass Thickness (in)
    0.25
    All-Stainless Steel
    N
    Are Fasteners Included
    N
    Are Fasteners Required
    Y
    Fasteners Type
    M6 machine screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    Not Compliant
    Downloadable Files

    Related Products