Product Description
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
560
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
65
Width of Item (in)
2.5625
Load Capacity (kg/pr)
12
Load Capacity (lbs/pr)
26.5
Max. Door Height (mm)
1200
Max. Door Height (in)
47.25
Max. Door Width (in)
19.6875
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files