1300GLMK

Glass Door Lock, Master (0675) - 1300GLMK

MSRP:
$92.40 USD
(No reviews yet) Write a Review
1300GLMK

Glass Door Lock, Master (0675) - 1300GLMK

MSRP:
$92.40 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Dimple key lock series ideal for showcase application
  • High security reversible key. (3 keys supplied)
  • 1 million key changes available
  • please specify keyed alike or differently when ordering
  • Master key system available at surcharge. (Max. 2,520 key changes per master key.)
Product Specifications
Material
Brass, Stainless Steel, Steel
Finish
Satin Nickel
Weight of Item (g)
 
Length or Depth of Item when closed (mm)
33
Length or Depth of Item when closed (in)
1.299
Height of Item (mm)
46.5
Height of Item (in)
1.831
Width of Item (mm)
58
Width of Item (in)
2.283
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
5
Min. Glass Thickness (in)
0.1875
Master Keying Availability
Y
Million Lock
Y
Key Changes
2520
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 13 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant

Related Products

Glass Door Lock Keyed Different (Chrome) - GS-GL20-CR-KD

$195.80
Glass Door Lock Key Different (Chrome)  - GS-GL50-CR-KD

$441.00