Product Description
- Dimple key lock series ideal for showcase applications
- High security reversible key
- 1 million key changes available
Product Specifications
Material
Brass, Stainless Steel, Steel
Finish
Satin Nickel
Weight of Item (g)
Length or Depth of Item when closed (mm)
33
Length or Depth of Item when closed (in)
1.299
Height of Item (mm)
39.6
Height of Item (in)
1.559
Width of Item (mm)
39.6
Width of Item (in)
1.559
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
5
Min. Glass Thickness (in)
0.1875
Master Keying Availability
Yes
Million Lock
Yes
Key Changes
1000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Fasteners Size
2.7 X 13
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant