Product Description
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
2660
Length or Depth of Item when closed (mm)
105
Length or Depth of Item when closed (in)
4.1875
Height of Item (mm)
144
Height of Item (in)
5.6875
Width of Item (mm)
96
Width of Item (in)
3.8125
Load Capacity (kg/pr)
65
Load Capacity (lbs/pr)
143
Detent
N
Ball Bearing
N
Holes
8
Max. Opening Angle (?)
90
Max. Opening Angle (degree)
90
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
6.2 X 56 mm
Fasteners Type
Screw, Anchor Plug
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files