Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
76
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg/pr)
4.8
Load Capacity (lbs/pr)
10.5
Max. Door Height (mm)
600
Max. Door Height (in)
23.625
Max. Door Width (mm)
400
Max. Door Width (in)
15.75
Max. Door Thickness (mm)
6
Max. Door Thickness (in)
0.25
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Knuckles
3
Holes
2
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files