4860ZN1

Glass Clamp(Mattee Chrome) - 4860ZN1

MSRP:
$70.20 USD
(No reviews yet) Write a Review
4860ZN1

Glass Clamp(Mattee Chrome) - 4860ZN1

MSRP:
$70.20 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Front mount type glass clamp
  • Equipped with adjustment screw to accommodate different glass thickness
  • See page 466 for load capacity
  • Tempered Glass Recommended.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Matte Chrome
Weight of Item (g)
24
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
55
Width of Item (in)
2.1875
Vertical Load Capacity (kg/4 ea)
51
Vertical Load Capacity (lbs/4 ea)
112
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8.5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Glass Clamp (Mattee Chrome)  - 4846ZN1

$37.30
Glass Clamp (Mattee Chrome)  - 4814ZN1

$50.60
Glass Clamp (Mattee Chrome)  - 4805ZN1

$49.50