Product Description
- Secure plate glass safely and in style. This precision-engineered glass bracket (Part No. XL-GC5-L-C) is designed for glass showcases and display cases. Specifically, this bracket is designed to support the XL-GC4 glass pivot hinge, for applications such as swinging glass doors on your glass showcases. Of course, you may also use it with other compatible hardware for virtually any application. Select this bracket or other glass pivot hinge accessories for functional and elegant hardware designs.
- Note: The thickness of the glass top plate must be 8 millimeters. The supported weight limit, including all accessories such as the handle, is 12 kg.
WARNING: This product can expose you to cadmium, hexavalent chromium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
174
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
70
Width of Item (in)
2.8125
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
8
Min. Door Thickness (in)
0.3125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Anchor screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files