AF-25-P03

Gasket For Subdivision (For 5MM Glass) - AF-25-P03

MSRP:
$5.00 USD
(No reviews yet) Write a Review
AF-25-P03

Gasket For Subdivision (For 5MM Glass) - AF-25-P03

MSRP:
$5.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  •  WARNING: This product can expose you to cadmium, hexavalent chromium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Rubber (Elastomer)
    Finish
    Light Gray
    Weight of Item (g)
    40
    Length or Depth of Item when closed (mm)
    5.5
    Length or Depth of Item when closed (in)
    0.217
    Height of Item (mm)
    2500
    Height of Item (in)
    98.425
    Width of Item (mm)
    7.5
    Width of Item (in)
    0.295
    Max. Door Height (mm)
    2500
    Max. Door Height (in)
    98.4375
    Max. Door Width (mm)
    1000
    Max. Door Width (in)
    39.375
    Max. Door Weight (kg)
    40
    Max. Door Weight (lbs)
    88
    Soft Closing
    N
    Self-Closing
    N
    Are Fasteners Included
    N
    Are Fasteners Required
    N
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    Not Compliant
    Downloadable Files

    Related Products

    Gasket For Subdivision(For 6MM Glass) - AF-25-P16

    $9.60
    Gasket For AF Frame (For 5MM Glass)  - AF-25-P02

    $6.60
    Subdivision Frame For AF  - AF-25-W03

    $97.80
    Gasket For AF Frame (For 6MM Glass)  - AF-25-P15

    $13.00
    Edge Cover For AF Frame  - AF-25-P01-25

    $12.70