SCRW2-15S-100A

Fully Stainless Steel Mini Guide (3/4 Extension) - SCRW2-15S-100A

MSRP:
$18.70 USD
(No reviews yet) Write a Review
SCRW2-15S-100A

Fully Stainless Steel Mini Guide (3/4 Extension) - SCRW2-15S-100A

MSRP:
$18.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 3/4 extension (2 members)
  • Only 15.5mm in height with small deflection, suitable for various places
  • Grease (NSF H1 Registered Food Grade Lubricants) for food machinery is used
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
26
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Length or Depth of Item when open (mm)
168.5
Length or Depth of Item when open (in)
6.6875
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
5.2
Width of Item (in)
0.25
Load Capacity (kg/pr)
16
Load Capacity (lbs/pr)
35.2
Slide Length (mm)
100
Slide Length (in)
3.9375
Travel Length (mm)
68.5
Travel Length (in)
2.6875
Profile Width (mm)
5.2
Profile Width (in)
0.1875
Profile Height (mm)
15.5
Profile Height (in)
0.625
Mounting Type
Side-mount
Extension Type
2-way
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Screw M2.6
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3

Related Products

Fully Stainless Steel Mini Guide (3/4 Extension)  - SCRW2-15S-150A

$22.00
Fully Stainless Steel Mini Guide (3/4 Extension)  - SCRW2-15S-80A

$18.20
Fully Stainless Steel Mini Guide (Full Extension)  - SCR3-15S-100A

$25.20
Fully Stainless Steel Mini Guide  - SCRL2-15S-100A

$19.80
3/4 Extension Mini Slide (2-Way)  Stainless Steel 3-15/16" 24.2 Lbs  - SCRW2-15-100A

$16.50