Product Description
Product Specifications
Material
Anodized Aluminum, PBT Resin
Finish
Anodized Silver, Light Grey
Weight of Item (g)
400
Length or Depth of Item when closed (mm)
500
Length or Depth of Item when open (mm)
700
Length or Depth of Item when open (in)
27.56
Width of Item (mm)
29.4
Width of Item (in)
1.16
Load Capacity (kg)
Load Capacity (lbs)
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 Bolt, M10 Bolt
Is RoHS Compliant
RoHS 3
Length or Depth of Item when Closed (in)
19.69
Downloadable Files