Product Description
Product Specifications
Material
Plastic
Finish
White
Weight of Item (g)
167
Length or Depth of Item when closed (mm)
84.4
Length or Depth of Item when closed (in)
3.375
Length or Depth of Item when open (mm)
204
Length or Depth of Item when open (in)
8.0625
Height of Item (mm)
218
Height of Item (in)
8.625
Width of Item (mm)
19.5
Width of Item (in)
0.8125
Adjustable
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 14
Fasteners Type
Self Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant