Product Description
- Perfect for mounting removable, thin wall panels and facings. This clip set requires less material depth compared to other Fastmount® ranges. No special installation tools are required as the clips are designed to be installed by screw or adhesive.
WARNING: This product can expose you to chemicals including Titanium dioxide, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic
Finish
Grey
Weight of Item (g)
6.9
Length or Depth of Item when closed (mm)
29.5
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
7.6
Height of Item (in)
0.3125
Width of Item (mm)
29.5
Width of Item (in)
1.1875
Pull Out Force (kg)
10
Pull Out Force (lbs)
22
Mounting Type
Surface Mount
Installation Type
Surface mount with 2 part epoxy and screw
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 7.5 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files