Product Description
- End cap for AP-DM.
WARNING: This product can expose you to lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
4.5
Length or Depth of Item when closed (in)
0.1875
Length or Depth of Item when open (mm)
4.5
Length or Depth of Item when open (in)
0.1875
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
15
Width of Item (in)
0.625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm or #4 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files