AF-25-P01-25

Edge Cover For AF Frame - AF-25-P01-25

MSRP:
$12.70 USD
(No reviews yet) Write a Review
AF-25-P01-25

Edge Cover For AF Frame - AF-25-P01-25

MSRP:
$12.70 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  •  WARNING: This product can expose you to cadmium, hexavalent chromium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Synthetic Rubber
    Finish
    Light Gray
    Weight of Item (g)
    118
    Length or Depth of Item when closed (mm)
    5.5
    Length or Depth of Item when closed (in)
    0.217
    Height of Item (mm)
    2500
    Height of Item (in)
    98.425
    Width of Item (mm)
    20
    Width of Item (in)
    0.787
    Max. Door Height (mm)
    2500
    Max. Door Height (in)
    98.4375
    Max. Door Width (mm)
    1000
    Max. Door Width (in)
    39.375
    Max. Door Weight (kg)
    40
    Max. Door Weight (lbs)
    88
    Soft Closing
    N
    Self-Closing
    N
    Are Fasteners Included
    N
    Are Fasteners Required
    N
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    Not Compliant
    Downloadable Files

    Related Products

    Horizontal Frame For AF  - AF-25-W02

    $189.00
    Vertical Frame For AF  - AF-25-W01

    $170.30
    Subdivision Frame For AF  - AF-25-W03

    $97.80
    Corner Parts For AF Frame  - AF-25-P04

    $8.91
    Gasket For AF Frame (For 6MM Glass)  - AF-25-P15

    $13.00